
calcActive())">
ROUND HEAD FOR PUSHBUT TO N SPRING RETUR
XACA9412
BHD2.01
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XACA9412
ROUND HEAD FOR PUSHBUT TO N SPRING RETUR
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
ROUND HEAD FOR PUSHBUT TO N SPRING RETUR
BHD2.01
Description
Push button head, Harmony XAC, plastic, black, booted, spring return
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Shock Resistance | 100 gn conforming to IEC 60068-2-27 |
Overvoltage Category | class II conforming to IEC 61140 |
Product Compatibility | XACA.. |
Net Weight | 0.01 kg |
Vibration Resistance | 15 gn (f= 10-500 Hz) conforming to IEC 60068-2-6 |
Weight (in Kg) | 2 kg |
Ambient Air Temperature for Storage | -40-70 °C |
Ambient Air Temperature for Operation | -25-70 °C |
Product or Component Type | head for push-button |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review