
calcActive())">
Modular 1 phase current control relay, Harmony, 8A, 2CO, 24�240V AC DC
RM22JA21MR
BHD44.06
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RM22JA21MR
Modular 1 phase current control relay, Harmony, 8A, 2CO, 24�240V AC DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Modular 1 phase current control relay, Harmony, 8A, 2CO, 24�240V AC DC
BHD44.06
Description
Modular 1 phase current control relay, Harmony, 8A, 2CO, 24…240V AC DC
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Measurement Range | 100...1000 mA E3-M terminals - 20...200 mA E2-M terminals |
Relay Monitored Parameters | overcurrent detection |
Relay Name | RM22JA |
Relay Type | current control relay |
Maximum Switching Current | 8 A AC |
[in] Rated Current | 8 A |
[uc] Control Circuit Voltage | 24...240 V |
Product or Component Type | current control relay |
Maximum power consumption in VA | 3.5 VA |
Switching capacity in VA | 2000 VA |
Time delay type | without |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review