
calcActive())">
RESET XB5A PUSHBUTTON
XB5AA86102
BHD6.92
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB5AA86102
RESET XB5A PUSHBUTTON
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
RESET XB5A PUSHBUTTON
BHD6.92
Description
Pushs button reset for 17...120mm actuation distance, Harmony XB5, plastic, flush, blue, 22mm, marked R
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Mechanical Durability | 5000000 cycles |
Net Weight | 0.027 kg |
Weight (in Kg) | 1kg |
Ambient Air Temperature for Storage | -40-70 °C |
Compatibility Code | XB5 |
Ambient Air Temperature for Operation | -40-70 °C |
Product or Component Type | manual overload reset push-button |
Width | 29 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review