
calcActive())">
RED EMERGENCY STOP TRIGGER ISO13850 PUSH
XB5AT845
BHD12.79
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB5AT845
RED EMERGENCY STOP TRIGGER ISO13850 PUSH
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
RED EMERGENCY STOP TRIGGER ISO13850 PUSH
BHD12.79
Description
Emergency stop switching off, Harmony XB5, plastic, red mushroom 40mm, 22mm trigger latching push-pull, 1NO+1NC
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Mechanical Durability | 300000 cycles |
Overvoltage Category | class II conforming to IEC 60536 |
Net Weight | 0.065 kg#|#0.076 kg |
Tightening Torque | 0.8-1.2 N.m conforming to EN 60947-1 |
Vibration Resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
Weight (in Kg) | 4.0 kg |
Ambient Air Temperature for Storage | -40-70 °C |
Compatibility Code | XB5 |
Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN 60947-1, screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to EN 60947-1 |
Ambient Air Temperature for Operation | -40-70 °C |
Product or Component Type | emergency stop push-button, emergency switching off push-button |
Width | 40 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review