
calcActive())">
Rear panel SF 2000x600
NSYBP206
BHD77.65
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYBP206
Rear panel SF 2000x600
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Rear panel SF 2000x600
BHD77.65
Description
Spacial SF rear panel external fixing - 2000x600 mm
Product Details
Range | Spacial |
---|---|
Activity | PPUES |
Weight (in Kg) | 0.5 kg |
Colour | grey (RAL 7035) |
Height | 2000 mm nominal: |
Device Application | multi-purpose |
Accessory / Separate Part Category | enclosure accessory |
Fixing Mode | by screws - screw type captive - from the outside of enclosure location |
Device Composition | fixing elements, 1 rear panel |
Mounting Location | rear of enclosure |
Range Compatibility | Spacial (Spacial SF) |
Range | Spacial |
Surface Finish | epoxy-polyester powder |
Width | 600 mm nominal: |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review