
calcActive())">
Modular timing relay, Harmony, 8A, 2CO, 0.05s�300h, on delay and off delay, 24...240V AC DC
RE22R2ACMR
BHD35.97
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RE22R2ACMR
Modular timing relay, Harmony, 8A, 2CO, 0.05s�300h, on delay and off delay, 24...240V AC DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Modular timing relay, Harmony, 8A, 2CO, 0.05s�300h, on delay and off delay, 24...240V AC DC
BHD35.97
Description
Modular timing relay, Harmony, 8A, 2CO, 0.05s…300h, on delay and off delay, 24...240V AC DC
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Nominal Output Current | 8:00 AM |
[in] Rated Current | 5 A |
[uc] Control Circuit Voltage | 24...240 V |
Product or Component Type | single function relay |
Output type | relay |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review