
calcActive())">
Modular timing relay, Harmony, 8A, 1CO, 0.1s�100h, star delta, 24V DC 24...240V AC DC
RE22R1QMU
BHD31.44
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RE22R1QMU
Modular timing relay, Harmony, 8A, 1CO, 0.1s�100h, star delta, 24V DC 24...240V AC DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Modular timing relay, Harmony, 8A, 1CO, 0.1s�100h, star delta, 24V DC 24...240V AC DC
BHD31.44
Description
Modular timing relay, Harmony, 8A, 1CO, 0.1s…100h, star delta, 24V DC 24...240V AC DC
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Nominal Output Current | 8:00 AM |
[in] Rated Current | 5 A |
[uc] Control Circuit Voltage | 24 V - 24...240 V |
Product or Component Type | single function relay |
Output type | relay |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review