
calcActive())">
Modular timing relay, Harmony, 8A, 1CO, 0,1s..100h, multifunction, 12V AC DC
RE17RMJU
BHD32.32
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RE17RMJU
Modular timing relay, Harmony, 8A, 1CO, 0,1s..100h, multifunction, 12V AC DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Modular timing relay, Harmony, 8A, 1CO, 0,1s..100h, multifunction, 12V AC DC
BHD32.32
Description
Modular timing relay, Harmony, 8A, 1CO, 0,1s..100h, multifunction, 12V AC DC
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Nominal Output Current | 8:00 AM |
[in] Rated Current | 5 A |
[uc] Control Circuit Voltage | 12 V |
Product or Component Type | multifunction relay |
Width | 17.5 mm |
Output type | relay |
Time delay range | 0.1...1 s - 1...10 h |
Time delay type | interval - off-delay |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review