
calcActive())">
Modular timing relay, Harmony, 8A, 1CO, 0.1s..10 h, multifunction, 24V DC 24...240V AC DC
RE17RMEMU
BHD28.72
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RE17RMEMU
Modular timing relay, Harmony, 8A, 1CO, 0.1s..10 h, multifunction, 24V DC 24...240V AC DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Modular timing relay, Harmony, 8A, 1CO, 0.1s..10 h, multifunction, 24V DC 24...240V AC DC
BHD28.72
Description
Modular timing relay, Harmony, 8A, 1CO, 0.1s..10 h, multifunction, 24V DC 24...240V AC DC
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Nominal Output Current | 8:00 AM |
[in] Rated Current | 5 A |
[uc] Control Circuit Voltage | 24 V - 24...240 V |
Product or Component Type | multifunction relay |
Width | 17.5 mm |
Output type | relay |
Time delay range | 0.1...1 s - 1...10 h |
Time delay type | interval - off-delay |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review