
calcActive())">
Modular timing relay, Harmony, 0.7A, 1s..100h, multifunction, solid state output, 24...240V AC
RE17LMBM
BHD31.52
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RE17LMBM
Modular timing relay, Harmony, 0.7A, 1s..100h, multifunction, solid state output, 24...240V AC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Modular timing relay, Harmony, 0.7A, 1s..100h, multifunction, solid state output, 24...240V AC
BHD31.52
Description
Modular timing relay, Harmony, 0.7A, 1s..100h, multifunction, solid state output, 24...240V AC
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Nominal Output Current | 0.7 A |
[in] Rated Current | 0.7 A |
[uc] Control Circuit Voltage | 24...240 V |
Product or Component Type | multifunction relay |
Width | 17.5 mm |
Output type | solid state |
Time delay range | 0.1...1 s - 1...10 h |
Time delay type | interval - off-delay |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review