
calcActive())">
RC CIRCUIT SUPPRESSOR 110-250VAC D09-D38
LAD4RCU
BHD6.06
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LAD4RCU
RC CIRCUIT SUPPRESSOR 110-250VAC D09-D38
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
RC CIRCUIT SUPPRESSOR 110-250VAC D09-D38
BHD6.06
Description
RC Transient Suppressor,TeSys Deca,110...250V AC
Product Details
Activity | PPCTR |
---|---|
Weight (in Kg) | 0.615 kg |
Product or Component Type | suppressor module |
[uc] Control Circuit Voltage | 110...250 V AC |
Range | TeSys |
Net Weight | 0.012 kg |
Standards | IEC 60947-5-1#|#EN 60947-5-1#|#CSA C22.2 No 60947-5-1#|#UL 60947-5-1#|#GB/T 14048.5 |
Ambient Air Temperature for Operation | -25-55 °C |
Ambient Air Temperature for Storage | -40-80 °C |
Compatibility Code | LAD4 |
Product Certifications | UL#|#CSA |
Range | TeSys |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review