
calcActive())">
PT1000 5,0m IP68 5x20 -50+110°C Green
TM1STPTTSN52050
BHD9.88
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

TM1STPTTSN52050
PT1000 5,0m IP68 5x20 -50+110°C Green
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
PT1000 5,0m IP68 5x20 -50+110°C Green
BHD9.88
Description
PT1000 5,0m IP68 5x20 -50+110°C Green
Product Details
Activity | IDCOM |
---|
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account