
calcActive())">
Power supply, KNX, REG 24 V DC / 0.4 A, light grey
MTN693003
BHD49.46
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

MTN693003
Power supply, KNX, REG 24 V DC / 0.4 A, light grey
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Power supply, KNX, REG 24 V DC / 0.4 A, light grey
BHD49.46
Description
Power supply, KNX, REG 24 V DC / 0.4 A, light grey
Product Details
Activity | HDCOS |
---|---|
Weight (in Kg) | 104.000 g |
Connections - Terminals | screw terminals |
Product or Component Type | power supply |
Width | 17.5 mm |
Range | KNX |
Depth | 68.1 mm |
Height | 68.1 mm |
Range of Product | KNX |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review