
calcActive())">
Plate C/W twin, 13A SSO (DE)
INS55301
BHD8.69
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

INS55301
Plate C/W twin, 13A SSO (DE)
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Plate C/W twin, 13A SSO (DE)
BHD8.69
Description
87 mm mounting plate - twin switched socket-outlet (DE)
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 0.285 kg |
Ambient Air Temperature for Operation | -25-60 °C |
Colour Tint | blue (RAL 5003) |
Connections - Terminals | screw terminal |
Product or Component Type | mounting plate |
Width | 87 mm |
Range | Mita |
Depth | 32 mm |
Material | PA (polyamide) 6#|#sheet steel |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review