
calcActive())">
Plate angled down, 87mm, 4XRJ45/6C
INS55328
BHD5.05
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

INS55328
Plate angled down, 87mm, 4XRJ45/6C
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Plate angled down, 87mm, 4XRJ45/6C
BHD5.05
Description
87 mm mounting plate for 4 x LJ6C/RJ45 accessories - angled
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 2.4 kg |
Ambient Air Temperature for Operation | -25-60 °C |
Colour Tint | blue (RAL 5003) |
Product or Component Type | mounting plate |
Width | 87 mm |
Range | Mita |
Depth | 23 mm |
Material | PA (polyamide) 6#|#sheet steel |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review