
calcActive())">
Pilot light, complete, 24V, Orange
XB5AVB5
BHD5.11
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB5AVB5
Pilot light, complete, 24V, Orange
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Pilot light, complete, 24V, Orange
BHD5.11
Description
pilot light, Harmony XB5, grey plastic, orange, 22mm, universal LED, plain lens, 24V AC DC
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Shock Resistance | 50 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 30 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Overvoltage Category | class II conforming to IEC 60536 |
Net Weight | 0.038 kg |
Vibration Resistance | 5 gn (f= 12-500 Hz) conforming to IEC 60068-2-6 |
Weight (in Kg) | 0.8 kg |
Ambient Air Temperature for Storage | -40-70 °C |
[us] Rated Supply Voltage | 24 V |
Compatibility Code | XB5 |
Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1, screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to EN/IEC 60947-1 |
Ambient Air Temperature for Operation | -40-70 °C |
Product or Component Type | pilot light |
Width | 30 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review