
calcActive())">
PILOT LIGHT 120V 30MM TYPE K +OPTIONS
9001KP38LGG9
BHD35.16
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

9001KP38LGG9
PILOT LIGHT 120V 30MM TYPE K +OPTIONS
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
PILOT LIGHT 120V 30MM TYPE K +OPTIONS
BHD35.16
Description
Pilot light, Harmony 9001K, metal, polycarbonate, domed, green, 30mm, LED green, 120V
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Shock Resistance | 50 gn conforming to IEC 60068-2-27 |
Overvoltage Category | class II conforming to IEC 61140 |
Net Weight | 0.134 kg |
Tightening Torque | 0.8-0.8 N.m conforming to IEC 60947-1 |
Vibration Resistance | 7 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
Weight (in Kg) | 1kg |
Ambient Air Temperature for Storage | -40-70 °C |
[us] Rated Supply Voltage | 120 V, 120 V AC/DC |
Compatibility Code | 9001K |
Connections - Terminals | screw clamp terminals, 1 x 0.22...2 x 1.5 mm² conforming to IEC 60947-1 |
Ambient Air Temperature for Operation | -25-70 °C |
Product or Component Type | pilot light |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review