
calcActive())">
PH FAIL ROTRESET MOTOR TEMP 24-240VAC/DC
RM35TM50MW
BHD43.26
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RM35TM50MW
PH FAIL ROTRESET MOTOR TEMP 24-240VAC/DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
PH FAIL ROTRESET MOTOR TEMP 24-240VAC/DC
BHD43.26
Description
Harmony, Modular motor voltage and temperature control relay, 5 A , 2 NO, 24..240 V AC/DC
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Dielectric Test Voltage | 2 kV, 1 min AC 50 Hz |
Directives | 73/23/EEC - low voltage directive#|#89/336/EEC - electromagnetic compatibility |
Immunity to Microbreaks | 20 ms at 20.4 V |
Maximum Switching Voltage | 250 V AC, 250 V DC |
Shock Resistance | 15 gn for 11 ms conforming to IEC 60255-21-1 |
Measurement Range | 208...480 V voltage AC, 0...20 Ohm short-circuit detection |
Mounting Support | 35 mm symmetrical DIN rail conforming to EN/IEC 60715 |
Nominal Output Current | 5 A |
Mechanical Durability | 30000000 cycles |
Overvoltage Category | III conforming to IEC 60664-1 |
Pollution Degree | 3 conforming to IEC 60664-1 |
Power Consumption in VA | 0-4 VA at 24...240 V AC |
Net Weight | 0.13 kg |
Relative Humidity | 95-95 % at 55-55 °C conforming to IEC 60068-2-30 |
Relay Monitored Parameters | phase sequence#|#motor temperature via PTC probe#|#phase failure detection |
Relay Name | RM35TM |
Relay Type | motor temperature control relay |
Reset Time | 10000 ms output |
Tightening Torque | 0.6-1 N.m conforming to IEC 60947-1 |
Vibration Resistance | 0.35 mm (f= 5-57.6 Hz) conforming to IEC 60068-2-6, 1 gn (f= 57.6-150 Hz) conforming to IEC 60255-21-1 |
Weight (in Kg) | 1kg |
Ambient Air Temperature for Storage | -40-70 °C |
Maximum Switching Current | 5 A AC, 5 A DC |
Compatibility Code | RM3 |
Connections - Terminals | screw connectors |
Insulation Resistance | > 500 MOhm at 500 V DC between supply and relay output conforming to IEC 60255-5, > 500 MOhm at 500 V DC between measurement and relay output conforming to IEC 60664-1, > 1 MOhm at 500 V DC between supply and measurement conforming to IEC 60255-5, > 500 MOhm at 500 V DC between supply and relay output conforming to IEC 60664-1, > 500 MOhm at 500 V DC between measurement and relay output conforming to IEC 60255-5, > 1 MOhm at 500 V DC between supply and measurement conforming to IEC 60664-1 |
Local Signalling | LED (green) for power ON, LED (yellow) for phase of relay (R2), LED (yellow) for temperature of relay (R1) |
[in] Rated Current | 5 A |
[uc] Control Circuit Voltage | <= 3.6 V of temperature control circuit (T1-T2 terminals open) |
Housing Material | self-extinguishing plastic |
Minimum Switching Current | 10 mA at 5 V DC |
Ambient Air Temperature for Operation | -20-50 °C |
Product or Component Type | 3-phase control relay |
Width | 35 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review