
calcActive())">
PENDANT STATION XACA 2 PUSH BUT TO NS
XACA271
BHD34.75
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XACA271
PENDANT STATION XACA 2 PUSH BUT TO NS
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
PENDANT STATION XACA 2 PUSH BUT TO NS
BHD34.75
Description
Pendant control station, Harmony XAC, plastic, yellow, 2 push buttons with 1NO
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Shock Resistance | 100 gn conforming to IEC 60068-2-27 |
Mechanical Durability | 1000000 cycles |
Overvoltage Category | class II conforming to IEC 61140 |
Product Compatibility | ZB2BE101 for each direction |
Net Weight | 0.475 kg |
Vibration Resistance | 15 gn (f= 10-500 Hz) conforming to IEC 60068-2-6 |
Weight (in Kg) | 1kg |
Ambient Air Temperature for Storage | -40-70 °C |
Connections - Terminals | screw clamp terminals, 1 x 0.5...1 x 2.5 mm² without cable end, screw clamp terminals, 1 x 0.5...2 x 1.5 mm² with cable end |
Ambient Air Temperature for Operation | -25-70 °C |
Product or Component Type | pendant control station |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review