
calcActive())">
PCB RELAY 2C/O 8A 24VAC
RSB2A080B7
BHD3.73
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RSB2A080B7
PCB RELAY 2C/O 8A 24VAC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
PCB RELAY 2C/O 8A 24VAC
BHD3.73
Description
Interface plug in relay, Harmony, 8A, 2CO, 24V AC
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Control Type | without push-button |
Dielectric Strength | 1000 V AC between contacts, 2500 V AC between poles, 5000 V AC between coil and contact |
Maximum Switching Voltage | 300 V DC conforming to IEC |
Shock Resistance | 10 gn (duration = 11 ms) for not operating conforming to EN/IEC 60068-2-27, 5 gn (duration = 11 ms) for in operation conforming to EN/IEC 60068-2-27 |
Mechanical Durability | 5000000 cycles |
Net Weight | 0.014 kg |
Safety Reliability Data | B10d = 100000 |
Vibration Resistance | +/- 1 mm (f= 10-55 Hz) conforming to EN/IEC 60068-2-6 |
Weight (in Kg) | 1kg |
Ambient Air Temperature for Storage | -40-85 °C |
Compatibility Code | RSB |
Status LED | without |
[in] Rated Current | 8 A |
[uc] Control Circuit Voltage | 24 V AC 50/60 Hz |
Minimum Switching Current | 10 mA |
Ambient Air Temperature for Operation | -40-70 °C (AC) |
Product or Component Type | plug-in relay |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review