
calcActive())">
ON DELAY TIMER 24 240 VAC
RE17LAMW
BHD24.86
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RE17LAMW
ON DELAY TIMER 24 240 VAC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
ON DELAY TIMER 24 240 VAC
BHD24.86
Description
Modular timing relay, Harmony, 0.7A, 1CO, 0,1s..100h, on delay, solid state output, 24..240V AC DC
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Control Type | selector switch front panel |
Dielectric Strength | 2.5 kV 1 mA/1 minute 50 Hz conforming to IEC 61812-1 |
Functionality | on-delay timing |
Immunity to Microbreaks | 20 ms |
Maximum Switching Voltage | 250 V AC/DC |
Shock Resistance | 15 gn for 11 ms conforming to IEC 60068-2-27 |
Mounting Position | any position in relation to normal vertical mounting plane |
Mounting Support | 35 mm DIN rail conforming to EN/IEC 60715 |
Nominal Output Current | 0.7 A |
Power Consumption in VA | 0-3 VA at 240 V AC |
Net Weight | 0.068 kg |
Relative Humidity | 93-93 % without condensation conforming to IEC 60068-2-30 |
Repeat Accuracy | +/- 0.5 % conforming to IEC 61812-1 |
Reset Time | 350 ms on de-energisation typical |
Safety Reliability Data | MTTFd = 353.8 years#|#B10d = 320000 |
Tightening Torque | 0.6-1 N.m conforming to IEC 60947-1 |
Vibration Resistance | 20 m/s² (f= 10-150 Hz) conforming to IEC 60068-2-6 |
Weight (in Kg) | 2.4 kg |
Ambient Air Temperature for Storage | -30-60 °C |
[us] Rated Supply Voltage | 24...240 V AC/DC 50/60 Hz |
Compatibility Code | RE17 |
Connections - Terminals | screw connectors |
Insulation Resistance | 100 MOhm at 500 V DC conforming to IEC 60664-1 |
[in] Rated Current | 0.7 A |
[uc] Control Circuit Voltage | 24...240 V |
Housing Material | self-extinguishing |
Minimum Switching Current | 10 mA |
Ambient Air Temperature for Operation | -20-60 °C |
Product or Component Type | single function relay |
Width | 17.5 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review