
calcActive())">
SMX 304L stainless monobloc enclosure, H2000xW1000xD400mm, Scotch Brite® finish.
NSYSMX201040
BHD2,576.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYSMX201040
SMX 304L stainless monobloc enclosure, H2000xW1000xD400mm, Scotch Brite® finish.
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
SMX 304L stainless monobloc enclosure, H2000xW1000xD400mm, Scotch Brite® finish.
BHD2,576.50
Description
SMX 304L stainless monobloc enclosure, H2000xW1000xD400mm, Scotch Brite® finish.
Product Details
Activity | PPUES |
---|---|
Device Application | multi-purpose |
Product Name | Spacial SMX |
Device Composition | 1 body - 1 cable gland plate |
Product or Component Type | compact enclosure |
Enclosure nominal depth | 400 mm |
Enclosure nominal height | 2000 mm |
Enclosure nominal width | 1000 mm |
Installation accessory type | floor-standing |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account