ClimaSys forced vent. roof, 575m3/h, 230V, with roof outlet grille and filter G2, grey (RAL 7035)

NSYCVF575M230MF
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

ClimaSys 85W top hood with fan 228 x 228mm with G2 filter ensures effective temperature control inside Prisma P, Prisma PH, Prisma iPM M and enclosure enclosures The fan performs free flow rate of 575 m3/h at 50 Hz and 350 m3/h with outlet grille cut-out 291 x 291mm The external width is 340mm, height is 96mm and depth is 340mm The accessory is made up of 1 hood for top of enclosure, 1 fan and 1 fixing elements The hood color is grey (RAL 7035) Ingress protection rating is IP54 Input voltage is 230 V 50/60 Hz Noise level is 64-64 dB Protection IP54.

Product Details

Activity PPUES
Type of ventilation filter G2

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account