
calcActive())">
ClimaSys outdoor cooling unit side of enclosure - 1000W at 400...440 V
NSYCUHD1K2P4
BHD1,463.65
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYCUHD1K2P4
ClimaSys outdoor cooling unit side of enclosure - 1000W at 400...440 V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
ClimaSys outdoor cooling unit side of enclosure - 1000W at 400...440 V
BHD1,463.65
Description
ClimaSys outdoor cooling unit side of enclosure - 1000W at 400...440 V
Product Details
Activity | PPUES |
---|---|
Product Name | CU |
Input Voltage | 400...440 V 50/60 Hz |
Mounting Location | side |
Product or Component Type | cooling unit |
Cooling power | 1000 W 50/60 Hz L35-L35 - 790 W 50/60 Hz L35-L50 |
Product destination | for enclosure |
Type of installation | outdoor |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account