
calcActive())">
ClimaSys standard cooling unit roof of enclosure - 820W at 230 V
NSYCU800R
BHD914.13
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYCU800R
ClimaSys standard cooling unit roof of enclosure - 820W at 230 V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
ClimaSys standard cooling unit roof of enclosure - 820W at 230 V
BHD914.13
Description
ClimaSys standard cooling unit roof of enclosure - 820W at 230 V
Product Details
Activity | PPUES |
---|---|
Product Name | CU |
Input Voltage | 230 V 50/60 Hz |
Mounting Location | roof of enclosure |
Product or Component Type | cooling unit |
Cooling power | 680 W 50/60 Hz L35-L50 - 820 W 50/60 Hz L35-L35 |
Product destination | for enclosure |
Type of installation | indoor |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account