
calcActive())">
NSX100N 25kA AC-DC 1P 40A TMD
C10N1TM040
BHD58.62
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

C10N1TM040
NSX100N 25kA AC-DC 1P 40A TMD
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
NSX100N 25kA AC-DC 1P 40A TMD
BHD58.62
Description
Circuit breaker, ComPacT NSX100N AC/DC, 25kA/240VAC, 1 pole, TMD trip unit 40A
Product Details
Range | ComPact |
---|---|
Activity | PPCCB |
Breaking Capacity | 25 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 50 kA Icu at 250 V DC conforming to IEC 60947-2 |
Weight (in Kg) | 2.27 kg |
[uimp] Rated Impulse withstand Voltage | 8 kV conforming to IEC 60947-2 |
[ue] Rated Operational Voltage | 277 V AC 50/60 Hz, 250 V DC 50/60 Hz |
Ambient Air Temperature for Storage | -50-85 °C |
Ambient Air Temperature for Operation | -25-70 °C |
[lcs] Rated Service Breaking Capacity | 25 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 50 kA at 250 V DC conforming to IEC 60947-2 |
Breaking Capacity Code | N 25 kA 240 V AC |
Connection Pitch | 35 mm |
Device Short Name | NSX100N |
Long Time Delay Adjustment Type | fixed |
Instantaneous Pick-Up Adjustment Range | 500 A |
Compatibility Code | NSX100 |
Long Time Pick-Up Adjustment Range | 1 x In |
IK Degree of Protection | IK07 conforming to IEC 62262 |
IP Degree of Protection | IP40 conforming to IEC 60529 |
[in] Rated Current | 40 A at 40 °C |
Instantaneous Pick-Up Adjustment Type Ii | fixed |
Electrical Durability | 20000 cycles at 277 V In/2, 10000 cycles at 277 V In |
Control Type | toggle |
Height | 161 mm |
Mounting Position | horizontal and vertical#|#flat on the back |
Operating Altitude | 0...2000 m without derating, 2000 m...5000 m with derating |
Long Time Pick-Up Adjustment Type Ir | fixed |
Protected Poles Description | 1D |
Depth | 86 mm |
Product or Component Type | circuit breaker |
Network Type | AC#|#DC |
Range | ComPacT new generation |
Power Dissipation per Pole | 5.47 W |
Net Weight | 0.7 kg |
[ui] Rated Insulation Voltage | 750 V AC 50/60 Hz conforming to IEC 60947-2 |
Utilisation Category | category A |
Network Frequency | 50/60 Hz |
Product Name | ComPacT NSX new generation |
Poles Description | 1P |
Trip Unit Name | TM-D |
Width | 35 mm |
Trip Unit Protection Functions | LI |
Trip Unit Technology | thermal-magnetic |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review