
calcActive())">
NSX100F 36kA AC 3P3D 100A MA
C10F3MA100
BHD113.39
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

C10F3MA100
NSX100F 36kA AC 3P3D 100A MA
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
NSX100F 36kA AC 3P3D 100A MA
BHD113.39
Description
Circuit breaker, ComPacT NSX100F, 36kA/415VAC, 3 poles, MA trip unit 100A
Product Details
Range | ComPact |
---|---|
Activity | PPCCB |
Breaking Capacity | 85 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 36 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 35 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2, 25 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2, 22 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2, 8 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2, 35 kA at 480 V AC 50/60 Hz conforming to UL 508, 30 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2 |
Weight (in Kg) | 1kg |
[uimp] Rated Impulse withstand Voltage | 8 kV |
[ue] Rated Operational Voltage | 690 V AC 50/60 Hz |
Ambient Air Temperature for Storage | -50-85 °C |
Ambient Air Temperature for Operation | -25-70 °C |
[lcs] Rated Service Breaking Capacity | 85 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 36 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 35 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2, 12 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2, 11 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2, 4 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 |
Breaking Capacity Code | F 36 kA 415 V AC |
Connection Pitch | 35 mm |
Device Short Name | NSX100F |
Instantaneous Pick-Up Adjustment Range | 6...14 x In |
Compatibility Code | NSX100 |
IK Degree of Protection | IK07 conforming to IEC 62262 |
IP Degree of Protection | IP40 conforming to IEC 60529 |
[in] Rated Current | 100 A at 65 °C |
Instantaneous Pick-Up Adjustment Type Ii | adjustable 9 settings |
Electrical Durability | 50000 cycles at 440 V In/2, 30000 cycles at 440 V In, 20000 cycles at 690 V In/2, 10000 cycles at 690 V In |
Control Type | toggle |
Height | 161 mm |
Mounting Position | horizontal and vertical#|#flat on the back |
Operating Altitude | 0...2000 m without derating, 2000 m...5000 m with derating |
Protected Poles Description | 3D |
Depth | 86 mm |
Product or Component Type | circuit breaker |
Network Type | AC |
Range | ComPacT new generation |
Power Dissipation per Pole | 5.2 W |
Net Weight | 2.05 kg |
[ui] Rated Insulation Voltage | 800 V AC 50/60 Hz |
Utilisation Category | category A |
Network Frequency | 50/60 Hz |
Product Name | ComPacT NSX new generation |
Poles Description | 3P |
Trip Unit Name | MA |
Width | 105 mm |
Trip Unit Protection Functions | I |
Trip Unit Technology | magnetic |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review