
calcActive())">
Loading...
All Sellers

LV434202
NSX CORD L= 3 M
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
NSX CORD L= 3 M
BHD35.66
Description
ULP wiring accessory, ComPacT NSX, NSX cord, 3m length, voltage below 480VAC
Product Details
Range | ComPact |
---|---|
Activity | PPACB |
Weight (in Kg) | 35 kg |
[ue] Rated Operational Voltage | <= 480 V |
Device Short Name | cord L = 3 m |
Product or Component Type | terminal block connector |
Range | ComPact |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review