
calcActive())">
NC CONTROL BOX CONTACT
ZENL1121
BHD1.72
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZENL1121
NC CONTROL BOX CONTACT
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
NC CONTROL BOX CONTACT
BHD1.72
Description
Single contact block, Harmony XALD, XALK, silver alloy, rear mounting, screw clamp terminal, 1NC
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Mechanical Durability | 10000000 cycles |
Net Weight | 0.015 kg |
Tightening Torque | 0.8-1.2 N.m conforming to EN 60947-1 |
Vibration Resistance | 5 gn (f= 12-500 Hz) conforming to IEC 60068-2-6 |
Weight (in Kg) | 0.17 kg |
Ambient Air Temperature for Storage | -40-70 °C |
Compatibility Code | ZENL |
Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1, screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to EN/IEC 60947-1 |
Ambient Air Temperature for Operation | -40-70 °C |
Product or Component Type | contact block |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review