
calcActive())">
MX 48V DC SHUNT RELEASE
LV429392
BHD36.41
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV429392
MX 48V DC SHUNT RELEASE
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
MX 48V DC SHUNT RELEASE
BHD36.41
Description
Shunt trip release MX, ComPacT NSX, 48VDC, screwless spring terminal connections
Product Details
Range | ComPact |
---|---|
Activity | PPCCB |
Weight (in Kg) | 1kg |
Device Short Name | MX |
Product or Component Type | voltage release |
Range | ComPacT |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review