
calcActive())">
MX 220-240V50/60HZ 208-277V60HZ SHT
LV429387
BHD34.80
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV429387
MX 220-240V50/60HZ 208-277V60HZ SHT
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
MX 220-240V50/60HZ 208-277V60HZ SHT
BHD34.80
Description
Shunt trip release MX, ComPacT NSX, 220/240VAC 50/60Hz, 208/277VAC 60Hz, screwless spring terminal connections
Product Details
Range | ComPact |
---|---|
Activity | PPCCB |
Weight (in Kg) | 0.02 kg |
Device Short Name | MX |
Product or Component Type | voltage release |
Range | ComPacT |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account