
calcActive())">
MUSHROOM PROTECTION GUARD
ZBZ1605
BHD16.39
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZBZ1605
MUSHROOM PROTECTION GUARD
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
MUSHROOM PROTECTION GUARD
BHD16.39
Description
Padlockable guard for mushroom head 40mm, Harmony XB4, metal, yellow
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Product Compatibility | XB4BS9#|#XB4BS8#|#ZB5AS8.#|#ZB4BS8#|#XB5AT8.#|#ZB5AT8.#|#ZB4BS9#|#XB5AS9.#|#XB5AS8.#|#ZB4BT8#|#ZB5AS9.#|#XB4BT8 |
Net Weight | 0.046 kg |
Weight (in Kg) | 1kg |
Product or Component Type | guard |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review