
calcActive())">
Motor Breaker GV4LE Mag 50A 50kA Elink
GV4LE50N
BHD95.86
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GV4LE50N
Motor Breaker GV4LE Mag 50A 50kA Elink
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Motor Breaker GV4LE Mag 50A 50kA Elink
BHD95.86
Description
Motor circuit breaker, TeSys GV4, 3P, 50A, Icu 50 kA, magnetic, EverLink terminals
Product Details
Activity | PPCTR |
---|---|
Weight (in Kg) | 205 g |
[ith] Conventional Free Air Thermal Current | 115 A conforming to IEC 60947-4-1 |
Product Name | TeSys Deca, TeSys GV4 |
[ue] Rated Operational Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
Product or Component Type | motor circuit breaker |
Range | TeSys Deca |
Device Application | motor protection |
Direct Connector | without |
Control Type | toggle |
Fire Resistance | 960 °C conforming to IEC 60695-2-11 |
Magnetic Tripping Current | 300-700 A |
Maximum Operating Rate | 25 cyc/h |
Poles Description | 3P |
Rated Duty | continuous conforming to IEC 60947-4-1 |
Operating Altitude | 5000 m |
Net Weight | 1.5 kg |
Suitability for Isolation | yes conforming to IEC 60947-1 |
Trip Unit Technology | magnetic#|#electronic |
Mechanical Durability | 40000 cycles |
Standards | EN/IEC 60947-2#|#EN/IEC 60947-4-1 |
Power Dissipation per Pole | 6.1 W |
Utilisation Category | category A conforming to IEC 60947-2, AC-3 conforming to IEC 60947-4-1 |
Ambient Air Temperature for Operation | -25-70 °C |
[uimp] Rated Impulse withstand Voltage | 8 kV conforming to IEC 60947-2 |
Ambient Air Temperature for Storage | -50-85 °C |
Breaking Capacity | 100 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2, 50 kA Icu at 380...415 V AC 50/60 Hz conforming to IEC 60947-2, 50 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2, 15 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2, 8 kA Icu at 660...690 V AC 50/60 Hz conforming to IEC 60947-2, 25 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2 |
Product Certifications | IEC#|#CCC#|#EAC#|#EU-RO MR |
[ui] Rated Insulation Voltage | 800 V AC 50/60 Hz conforming to IEC 60947-2 |
[in] Rated Current | 50 A |
Height | 155 mm |
Depth | 116 mm |
Width | 81 mm |
Range | TeSys |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account