
calcActive())">
MLTIFUNC PH CNTRL 220 480VA PHFAIL ROT
RM35TF30
BHD30.52
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RM35TF30
MLTIFUNC PH CNTRL 220 480VA PHFAIL ROT
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
MLTIFUNC PH CNTRL 220 480VA PHFAIL ROT
BHD30.52
Description
Modular multifunction 3 phase supply control relay, Harmony, 5A, 2CO, 220...480V AC
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Dielectric Test Voltage | 2 kV, 1 min AC 50 Hz |
Directives | 89/336/EEC - electromagnetic compatibility#|#73/23/EEC - low voltage directive |
Hysteresis | 2-2 % |
Maximum Measuring Cycle | 140 ms measurement cycle as true rms value |
Maximum Switching Voltage | 250 V AC, 250 V DC |
Shock Resistance | 15 gn for 11 ms conforming to IEC 60255-21-1 |
Measurement Error | < 1 % over the whole range with voltage variation, 0.05 %/°C with temperature variation |
Measurement Range | 220...480 V voltage AC |
Mounting Support | 35 mm symmetrical DIN rail conforming to EN/IEC 60715 |
Nominal Output Current | 5 A |
Mechanical Durability | 30000000 cycles |
Overvoltage Category | III conforming to IEC 60664-1 |
Pollution Degree | 3 conforming to IEC 60664-1 |
Power Consumption in VA | 0-22 VA at 400 V AC 50 Hz |
Net Weight | 0.13 kg |
Relative Humidity | 95-95 % at 55-55 °C conforming to IEC 60068-2-30 |
Relay Monitored Parameters | undervoltage and overvoltage in window mode#|#phase sequence#|#phase failure detection#|#asymmetry |
Relay Name | RM35TF |
Relay Type | multifunction control relay |
Repeat Accuracy | 0.3 % for time delay, 0.5 % for input and measurement circuit |
Reset Time | 1500 ms at 480 V |
Safety Reliability Data | MTTFd = 399.5 years#|#B10d = 360000 |
Tightening Torque | 0.6-1 N.m conforming to IEC 60947-1 |
Vibration Resistance | 0.35 mm (f= 5-57.6 Hz) conforming to IEC 60068-2-6, 1 gn (f= 57.6-150 Hz) conforming to IEC 60255-21-1 |
Weight (in Kg) | 1kg |
Ambient Air Temperature for Storage | -40-70 °C |
Maximum Switching Current | 5 A AC, 5 A DC |
Compatibility Code | RM3 |
Connections - Terminals | screw connectors |
Insulation Resistance | > 500 MOhm at 500 V DC conforming to IEC 60255-5, > 500 MOhm at 500 V DC conforming to IEC 60664-1 |
Local Signalling | LED (green) for power ON, LED (yellow) for relay ON, LED (yellow) for fault |
[in] Rated Current | 5 A |
[uc] Control Circuit Voltage | 220...480 V |
Housing Material | self-extinguishing plastic |
Minimum Switching Current | 10 mA at 5 V DC |
Ambient Air Temperature for Operation | -20-50 °C |
Product or Component Type | 3-phase control relay |
Width | 35 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review