
calcActive())">
MIXED SCREW SOCKET FOR RXM2/4
RXZE2M114M
BHD1.84
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RXZE2M114M
MIXED SCREW SOCKET FOR RXM2/4
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
MIXED SCREW SOCKET FOR RXM2/4
BHD1.84
Description
Harmony, Socket, for RXM2/RXM4 relays, screw connectors, mixed contact
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Dielectric Strength | 3000 V |
Overvoltage Category | III |
Pollution Degree | 3 |
Product Compatibility | plug-in relay RXM with 2 C/O contact, plug-in relay RXM with 4 C/O contact |
Net Weight | 0.056 kg |
Tightening Torque | < 1 N.m for M3 screw(s) |
Weight (in Kg) | 0.37 kg |
Ambient Air Temperature for Storage | -40-85 °C |
Compatibility Code | RXZ |
Connections - Terminals | screw connectors |
[in] Rated Current | 10 A |
Ambient Air Temperature for Operation | -40-55 °C |
Product or Component Type | socket |
Width | 27 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review