
calcActive())">
MIXED CONN SOCKET FOR RUMC2
RUZC2M
BHD2.31
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RUZC2M
MIXED CONN SOCKET FOR RUMC2
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
MIXED CONN SOCKET FOR RUMC2
BHD2.31
Description
Harmony, Socket, for RUMC2 relays, 10 A, screw connectors, mixed contact
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Dielectric Strength | 2500 V |
Overvoltage Category | III |
Pollution Degree | 3 |
Product Compatibility | plug-in relay RUM with 2 C/O contact, plug-in relay RE48 with 2 C/O contact, plug-in relay RE48 with 1 C/O + 1 C/O contact |
Net Weight | 0.054 kg |
Tightening Torque | < 1 N.m for M3.5 screw(s) |
Weight (in Kg) | 0.254 kg |
Ambient Air Temperature for Storage | -40-85 °C |
Compatibility Code | RUZ |
Connections - Terminals | screw connectors |
[in] Rated Current | 10 A |
Ambient Air Temperature for Operation | -40-55 °C |
Product or Component Type | socket |
Width | 38 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review