
calcActive())">
MINIATURE RELAY 2C/O 120VAC
RXM2AB1F7
BHD3.65
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RXM2AB1F7
MINIATURE RELAY 2C/O 120VAC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
MINIATURE RELAY 2C/O 120VAC
BHD3.65
Description
Miniature plug in relay, Harmony, 12A, 2CO, lockable test button, 120V AC
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Control Type | lockable test button |
Dielectric Strength | 1300 V AC between contacts with micro disconnection, 2000 V AC between coil and contact with basic insulation, 2000 V AC between poles with basic insulation |
Maximum Switching Voltage | 250 V conforming to IEC |
Shock Resistance | 10 gn for in operation, 30 gn for not operating |
Mechanical Durability | 10000000 cycles |
Pollution Degree | 3 |
Net Weight | 0.037 kg |
Reset Time | 20 ms |
Safety Reliability Data | B10d = 100000 |
Vibration Resistance | 3 gn, amplitude = +/- 1 mm (f = 10-150 Hz)5 cycles in operation, 5 gn, amplitude = +/- 1 mm (f = 10-150 Hz)5 cycles not operating |
Weight (in Kg) | 1kg |
Ambient Air Temperature for Storage | -40-85 °C |
Compatibility Code | RXM |
Status LED | without |
[in] Rated Current | 12 A |
[uc] Control Circuit Voltage | 120 V AC 50/60 Hz |
Ambient Air Temperature for Operation | -40-55 °C |
Product or Component Type | plug-in relay |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account