
calcActive())">
MG EZC100 18KA/240V 1P 15A
EZC100N1015
BHD18.68
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

EZC100N1015
MG EZC100 18KA/240V 1P 15A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
MG EZC100 18KA/240V 1P 15A
BHD18.68
Description
circuit breaker, EasyPact EZC100N, TMD, 15A, 1 pole 1d
Product Details
Range | EasyPact |
---|---|
Activity | PPCCB |
Breaking Capacity | 25 kA Icu at 110...130 V AC 50/60 Hz conforming to IEC 60947-2, 5 kA Icu at 125 V DC 1P conforming to IEC 60947-2, 18 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2, 2.5 kA Icu at 380 V AC 50/60 Hz conforming to IEC 60947-2, 2.5 kA Icu at 400...415 V AC 50/60 Hz conforming to IEC 60947-2 |
Weight (in Kg) | 1kg |
[uimp] Rated Impulse withstand Voltage | 6 kV conforming to IEC 60947-2 |
[ue] Rated Operational Voltage | 125 V DC conforming to IEC 60947-2, 415 V AC 50/60 Hz conforming to IEC 60947-2 |
Ambient Air Temperature for Storage | -35-85 °C |
Ambient Air Temperature for Operation | -25-70 °C |
[lcs] Rated Service Breaking Capacity | 12.5 kA at 110/130 V AC 50/60 Hz conforming to IEC 60947-2, 2.5 kA at 125 V DC conforming to IEC 60947-2, 9 kA at 220/230/240 V AC 50/60 Hz conforming to IEC 60947-2, 1.25 kA at 380 V AC 50/60 Hz conforming to IEC 60947-2, 1.25 kA at 400/415 V AC 50/60 Hz conforming to IEC 60947-2 |
Breaking Capacity Code | N |
Connection Pitch | 25 mm |
Device Short Name | Easypact EZC100N |
Compatibility Code | EZC100 |
IK Degree of Protection | IK07 conforming to IEC 62262 |
IP Degree of Protection | IP20 conforming to IEC 60529 |
[in] Rated Current | 15 A at 40 °C |
Electrical Durability | category A: 1500 cycles 415 V AC 50/60 Hz conforming to IEC 60947-2 |
Control Type | toggle |
Height | 130 mm |
Protected Poles Description | 1t |
Depth | 60 mm |
Product or Component Type | circuit breaker |
Network Type | DC#|#AC |
Range | EasyPact |
[ui] Rated Insulation Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
Utilisation Category | category A |
Network Frequency | 50/60 Hz |
Product Name | EasyPact EZC |
Poles Description | 1P |
Trip Unit Name | TM-D |
Width | 25 mm |
Trip Unit Technology | thermal-magnetic |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review