
calcActive())">
METAL MAINTAINING CLAMP
16-1342
BHD0.46
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

16-1342
METAL MAINTAINING CLAMP
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
METAL MAINTAINING CLAMP
BHD0.46
Description
Maintaining clamp, Harmony, for 782 782H relays, metal, stainless steel
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Product Compatibility | socket 70-378, socket 70-401, socket 70-402, socket 70-459, socket 70-461, socket 70-782 |
Weight (in Kg) | 1kg |
Product or Component Type | maintaining clamp |
Width | 25.81 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review