
calcActive())">
MECHANICAL INTERLOCK EasyPact TVS 6 65
LAEM1
BHD7.75
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LAEM1
MECHANICAL INTERLOCK EasyPact TVS 6 65
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
MECHANICAL INTERLOCK EasyPact TVS 6 65
BHD7.75
Description
Mechanical interlock, EasyPact TVS, for LC1E06…E65
Product Details
Activity | PPCTR |
---|---|
Weight (in Kg) | 0.125 kg |
Product Name | EasyPact TVS |
Product or Component Type | mechanical interlock |
Range | EasyPact |
Poles Description | 3P#|#4P |
Net Weight | 0.03 kg |
Range | EasyPact |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review