
calcActive())">
Loading...
All Sellers

K1F027MLH
LP CAM SWITCH
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
LP CAM SWITCH
BHD18.68
Description
Harmony K1, K2, Cam voltmeter switch, 3L and 3LN, 45°, 12 A, screw mounting
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Shock Resistance | 30 gn conforming to IEC 68-2-27 |
Mechanical Durability | 1000000 cycles |
Overvoltage Category | class II conforming to IEC 536, class II conforming to NF C 20-030 |
Net Weight | 0.17 kg |
Vibration Resistance | 5 gn conforming to IEC 68-2-6 (f = 10-150 Hz) |
Weight (in Kg) | 2.6 kg |
Ambient Air Temperature for Storage | -40-70 °C |
Compatibility Code | K1F |
Ambient Air Temperature for Operation | -25-55 °C |
Product or Component Type | complete cam switch |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review