
calcActive())">
LOGIC STYLE SOCKET
70-782EL14-1
BHD3.86
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

70-782EL14-1
LOGIC STYLE SOCKET
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
LOGIC STYLE SOCKET
BHD3.86
Description
Socket, Harmony, for 782 relays, 10A, 17 pins, screw connectors, separate contact
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Product Compatibility | relay 792XDX, relay 782XDXH, relay 792XBX, diode 70-BSMD, signalling device 70-BSMLG, suppressor module 70-BSMM, jumper wire 16-782CBJ-1 |
Net Weight | 62 g |
Tightening Torque | chassis: 0.8 N.m, AWG 16...AWG 14, copper, screw: 0.8 N.m |
Weight (in Kg) | 0.1 kg |
Ambient Air Temperature for Storage | -40-105 °C |
Connections - Terminals | screw connectors |
[in] Rated Current | 10 A |
Ambient Air Temperature for Operation | -40-70 °C |
Product or Component Type | socket |
Width | 25.4 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account