
calcActive())">
Loading...
All Sellers

RM79696043
LIQUID LEVEL PROBE
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
LIQUID LEVEL PROBE
BHD10.61
Description
Probe for liquid level control, Harmony, maximum operating temperature 200 degree C
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Product Compatibility | RM4L#|#RM35LM33MW |
Net Weight | 0.15 kg |
Weight (in Kg) | 0.055 kg |
Product or Component Type | level control probe |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review