
calcActive())">
Lead gel battery, KNX, 7.2Ah capacity, 12V, black
MTN668990
BHD48.23
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

MTN668990
Lead gel battery, KNX, 7.2Ah capacity, 12V, black
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Lead gel battery, KNX, 7.2Ah capacity, 12V, black
BHD48.23
Description
Lead gel battery, KNX, 7.2Ah capacity, 12V, black
Product Details
Activity | HDCOS |
---|---|
Weight (in Kg) | 2.564 kg |
Product or Component Type | battery |
Battery type | lead gel |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review