
calcActive())">
Lead gel battery, KNX, 18Ah capacity, 12V, black
MTN668991
BHD75.09
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

MTN668991
Lead gel battery, KNX, 18Ah capacity, 12V, black
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Lead gel battery, KNX, 18Ah capacity, 12V, black
BHD75.09
Description
Lead gel battery, KNX, 18Ah capacity, 12V, black
Product Details
Activity | HDCOS |
---|---|
Weight (in Kg) | 6.852 kg |
[ue] Rated Operational Voltage | 12 V |
Ambient Air Temperature for Operation | -15-40 °C |
Product or Component Type | battery |
Width | 72 mm |
Range | KNX |
Height | 166 mm |
Range of Product | KNX |
Material | plastic: box |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account