
calcActive())">
High power contactor, TeSys Giga, 3 pole (3NO), AC-3 =440V 225A, standard version, 100…250V wide band AC/DC coil
LC1G225KUEN
BHD266.14
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1G225KUEN
High power contactor, TeSys Giga, 3 pole (3NO), AC-3 =440V 225A, standard version, 100…250V wide band AC/DC coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
High power contactor, TeSys Giga, 3 pole (3NO), AC-3 =440V 225A, standard version, 100…250V wide band AC/DC coil
BHD266.14
Description
High power contactor, TeSys Giga, 3 pole (3NO), AC-3 =440V 225A, standard version, 100…250V wide band AC/DC coil
Product Details
Activity | PPCTR |
---|---|
Product or Component Type | contactor |
Control Circuit Voltage Limits | drop-out: 0.1 Uc Max...0.45 Uc Min (at <60 °C) - operational: 0.8 Uc Min...1.1 Uc Max (at <60 °C) |
Utilisation Category | AC-1 - AC-3 |
[ie] Rated Operational Current | 225 A (at <60 °C) at <= 400 V AC-3 - 330 A (at <40 °C) at <= 1000 V AC-1 |
Contactor application | motor control - power switching |
Range | TeSys |
Number of modules per PLC per PC | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account