
calcActive())">
KNX fan coil actuator REG-K, light grey
MTN645094
BHD198.69
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

MTN645094
KNX fan coil actuator REG-K, light grey
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
KNX fan coil actuator REG-K, light grey
BHD198.69
Description
KNX fan coil actuator REG-K, light grey
Product Details
Activity | HDCOS |
---|---|
Weight (in Kg) | 332.000 g |
[ue] Rated Operational Voltage | 207...253 V |
Wiring Device Mounting | DIN rail |
Product or Component Type | heating actuator |
Range | KNX |
Range of Product | KNX |
Load Type | valve: 230 V AC, valve: 24 V AC |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account