
calcActive())">
KEY SELECTOR OPERATING HE
ZB5AG6
BHD15.76
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZB5AG6
KEY SELECTOR OPERATING HE
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
KEY SELECTOR OPERATING HE
BHD15.76
Description
Key switch selector head, Harmony XB5, plastic, black, 22mm, key 455, 2 positions, spring return right to left
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Mechanical Durability | 1000000 cycles |
Overvoltage Category | class II conforming to IEC 60536 |
Net Weight | 0.061 kg |
Vibration Resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
Weight (in Kg) | 1kg |
Ambient Air Temperature for Storage | -40-70 °C |
Compatibility Code | ZB5 |
Ambient Air Temperature for Operation | -40-70 °C |
Product or Component Type | head for key selector switch |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review