
calcActive())">
Cam stepping switch, Harmony K, multifixing, plastic, 1 pole, 2 steps, position 0, 45°, 12A, 45x45mm, metallic legend, marked 0/1/2, black handle 35mm
K1B002QLH
BHD16.06
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

K1B002QLH
Cam stepping switch, Harmony K, multifixing, plastic, 1 pole, 2 steps, position 0, 45°, 12A, 45x45mm, metallic legend, marked 0/1/2, black handle 35mm
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Cam stepping switch, Harmony K, multifixing, plastic, 1 pole, 2 steps, position 0, 45°, 12A, 45x45mm, metallic legend, marked 0/1/2, black handle 35mm
BHD16.06
Description
Cam stepping switch, Harmony K, multifixing, plastic, 1 pole, 2 steps, position 0, 45°, 12A, 45x45mm, metallic legend, marked 0/1/2, black handle 35mm
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
IP Degree of Protection | IP40 conforming to IEC 529 - IP40 conforming to NF C 20-010 |
Product or Component Type | complete cam switch |
Cam switch function | stepping switch |
Cam switch head type | with front plate 45 x 45 mm |
Off position | with Off position |
Presentation of legend | with metallic legend, 0 - 1 - 2 black marking |
Return | without |
Rotary handle padlocking | without |
Switching positions | right: 0° - 45° - 90° |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review