
calcActive())">
K CONTROL RELAY 4NO 110V AC COIL
CA2KN40F7
BHD13.02
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

CA2KN40F7
K CONTROL RELAY 4NO 110V AC COIL
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
K CONTROL RELAY 4NO 110V AC COIL
BHD13.02
Description
control relay, TeSys K, 4P(4NO), =690V, 110V AC coil
Product Details
Activity | PPCTR |
---|---|
Weight (in Kg) | 2.1 kg |
[ith] Conventional Free Air Thermal Current | 10 A (at 50 °C) |
Pole Contact Composition | 4 NO |
Product Name | TeSys CAK |
[ue] Rated Operational Voltage | <= 690 V <= 400 Hz |
Product or Component Type | control relay |
[uc] Control Circuit Voltage | 110 V AC 50/60 Hz |
Range | TeSys |
Control Circuit Type | AC at 50/60 Hz |
Control Circuit Voltage Limits | drop-out: 0.2...0.75 Uc (at <50 °C), operational: 0.8...1.15 Uc (at <50 °C) |
Maximum Operating Rate | 10000 cyc/h |
Operating Time | 10...20 ms coil de-energisation and NO opening, 10...20 ms coil energisation and NO closing |
Operating Altitude | 2000 m without derating |
Net Weight | 0.18 kg |
Mechanical Durability | 10 Mcycles |
Standards | BS 5424, IEC 60947, NF C 63-140, VDE 0660 |
Utilisation Category | DC-13#|#AC-15 |
Ambient Air Temperature for Operation | -25-50 °C |
Ambient Air Temperature for Storage | -50-80 °C |
Compatibility Code | CA2K |
Product Certifications | UL#|#CSA#|#UKCA |
[ui] Rated Insulation Voltage | 690 V conforming to IEC 60947, 750 V conforming to VDE 0110 group C, 690 V conforming to BS 5424, 600 V conforming to CSA C22.2 No 14 |
Height | 58 mm |
Depth | 57 mm |
Width | 45 mm |
Range | TeSys |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review